IESNA:LM-63-2002
[TEST]P1390350
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-735-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28671.2
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
105.8 141.1 149.9 158.7 167.6 185.2 202.8 220.5 238.1 264.6 299.9 352.8 449.8 555.6 564.4 555.6 564.4 626.2 864.3 1419.9 1931.4 2240.1 2275.4 2169.5 
2125.4 1543.4 1252.3 1075.9 978.9 881.9 784.9 661.4 423.3 194.0 79.4 8.8 0.0 0.0 
105.8 141.1 149.9 167.6 176.4 202.8 220.5 255.8 282.2 335.1 458.6 696.7 1049.5 1252.3 1402.3 1605.1 1931.4 2636.9 4321.4 7152.4 10433.1 11182.8 
10045.1 8431.2 7981.4 6411.6 4674.2 3316.0 2284.2 1622.7 1155.3 873.1 414.5 220.5 79.4 8.8 0.0 0.0 
105.8 141.1 149.9 167.6 194.0 220.5 255.8 335.1 511.5 1120.0 2125.4 3377.8 4506.6 5758.9 6993.6 8325.3 9930.4 13193.5 20725.1 29756.0 
34774.1 35514.9 34156.8 32789.8 32340.0 31281.7 29297.4 25073.0 17612.0 9974.5 4806.5 1843.2 573.2 291.0 97.0 8.8 0.0 0.0 
105.8 132.3 141.1 167.6 202.8 238.1 308.7 467.4 1146.5 3183.7 5600.2 7946.1 10433.1 12223.4 14198.9 16095.1 19666.8 27745.2 38143.1 
47694.3 50807.5 51715.8 51936.3 53065.2 53426.8 53770.7 49484.6 39077.9 29526.7 20522.3 13987.3 4065.7 1137.7 326.3 70.6 8.8 0.0 
0.0 
105.8 123.5 141.1 167.6 202.8 246.9 335.1 652.6 1984.3 5159.2 8960.3 11985.3 14384.1 16730.0 19596.3 22771.2 28521.3 40259.7 56663.4 
64979.9 67758.0 68304.8 70518.4 72890.7 73040.7 70447.8 61328.8 49334.6 38178.3 31078.9 20381.2 6314.6 2081.3 441.0 88.2 8.8 0.0 
0.0 
105.8 114.6 132.3 158.7 202.8 246.9 361.6 705.5 2584.0 6535.0 10733.0 13484.6 15865.8 18776.1 22003.9 25981.4 33266.1 47032.8 64124.5 
72308.7 75845.2 77820.7 81471.8 83262.1 83050.5 78790.8 67775.6 53973.5 45357.2 37005.4 22506.6 8828.0 2813.3 432.1 88.2 0.0 
0.0 0.0 
105.8 105.8 123.5 149.9 194.0 238.1 326.3 652.6 2231.3 5573.7 9101.4 12047.0 14225.4 16342.0 19093.6 22383.1 27851.1 39148.5 55225.9 
63948.1 66267.5 66770.2 68578.2 70412.6 70606.6 67546.3 58533.1 47544.3 37552.2 30223.4 20046.1 6570.3 2839.8 590.9 79.4 0.0 0.0 
0.0 
105.8 105.8 123.5 149.9 185.2 229.3 291.0 476.2 1322.9 3254.3 5847.1 8272.4 10494.9 12073.5 13678.6 15504.2 18405.7 26096.0 37693.3 
46838.8 49837.3 50463.5 50692.8 51539.4 51936.3 51980.4 47226.9 38037.2 28450.8 20698.7 14013.7 4506.6 1728.6 432.1 61.7 0.0 0.0 
0.0 
105.8 105.8 123.5 141.1 167.6 202.8 238.1 308.7 502.7 1243.5 2328.3 3607.1 4762.4 5803.0 6984.8 8246.0 9674.7 13026.0 20196.0 30091.1 
34888.8 35479.7 33856.9 32366.5 31899.1 30373.4 28071.5 22859.4 16491.9 9939.2 5088.7 2063.7 687.9 326.3 97.0 0.0 0.0 0.0 
105.8 97.0 114.6 132.3 149.9 167.6 202.8 220.5 255.8 326.3 476.2 767.3 1084.8 1261.1 1428.7 1693.3 2081.3 2698.7 4136.2 7505.1 11015.2 11694.3 
10115.6 8290.1 7946.1 6014.7 4365.5 2901.5 1949.0 1481.6 1199.4 952.5 511.5 238.1 70.6 0.0 0.0 0.0 
105.8 97.0 105.8 123.5 141.1 158.7 176.4 194.0 211.7 238.1 273.4 335.1 449.8 555.6 555.6 546.8 573.2 626.2 784.9 1419.9 2222.4 2416.5 2178.3 1904.9 
1843.2 1384.6 1128.9 996.6 926.0 890.7 829.0 740.8 538.0 211.7 61.7 0.0 0.0 0.0 
105.8 97.0 105.8 114.6 132.3 149.9 158.7 176.4 176.4 194.0 211.7 238.1 255.8 308.7 326.3 317.5 282.2 273.4 282.2 291.0 299.9 335.1 388.0 432.1 432.1 502.7 
555.6 590.9 617.3 608.5 599.7 529.2 449.8 255.8 61.7 0.0 0.0 0.0 
105.8 88.2 97.0 105.8 114.6 123.5 132.3 132.3 132.3 141.1 141.1 149.9 158.7 158.7 158.7 167.6 167.6 176.4 167.6 158.7 158.7 158.7 158.7 158.7 167.6 194.0 
220.5 229.3 238.1 255.8 299.9 343.9 335.1 264.6 97.0 0.0 0.0 0.0 
105.8 88.2 88.2 97.0 97.0 97.0 105.8 105.8 105.8 105.8 105.8 114.6 105.8 105.8 105.8 105.8 105.8 105.8 114.6 114.6 123.5 123.5 123.5 132.3 132.3 149.9 
176.4 194.0 202.8 202.8 185.2 158.7 149.9 123.5 70.6 0.0 0.0 0.0 
105.8 79.4 79.4 79.4 79.4 88.2 79.4 79.4 79.4 79.4 79.4 79.4 79.4 79.4 70.6 70.6 70.6 70.6 70.6 61.7 70.6 79.4 97.0 105.8 105.8 114.6 105.8 88.2 79.4 61.7 52.9 44.1 26.5 8.8 0.0 
0.0 0.0 0.0 
105.8 79.4 70.6 70.6 70.6 70.6 70.6 61.7 61.7 61.7 52.9 52.9 44.1 44.1 35.3 35.3 26.5 35.3 44.1 52.9 44.1 26.5 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 79.4 70.6 70.6 61.7 61.7 61.7 52.9 52.9 44.1 35.3 26.5 17.6 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 70.6 61.7 61.7 52.9 52.9 52.9 44.1 44.1 26.5 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 70.6 61.7 52.9 44.1 44.1 35.3 35.3 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 70.6 52.9 44.1 35.3 35.3 26.5 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 61.7 52.9 44.1 35.3 35.3 26.5 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 61.7 52.9 44.1 35.3 26.5 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 61.7 52.9 35.3 26.5 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 61.7 44.1 35.3 26.5 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 61.7 44.1 35.3 26.5 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 61.7 44.1 35.3 26.5 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 70.6 52.9 44.1 26.5 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 79.4 61.7 52.9 44.1 26.5 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 97.0 79.4 70.6 61.7 52.9 44.1 26.5 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
105.8 114.6 105.8 97.0 88.2 79.4 70.6 61.7 52.9 35.3 26.5 17.6 17.6 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
105.8 123.5 114.6 105.8 97.0 88.2 88.2 79.4 61.7 52.9 35.3 35.3 26.5 26.5 17.6 17.6 17.6 8.8 8.8 8.8 8.8 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 8.8 8.8 0.0 
0.0 0.0 
105.8 132.3 123.5 114.6 105.8 105.8 97.0 88.2 79.4 61.7 52.9 44.1 35.3 35.3 26.5 26.5 26.5 17.6 17.6 17.6 17.6 17.6 17.6 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 8.8 17.6 17.6 
8.8 8.8 0.0 
105.8 141.1 132.3 123.5 123.5 114.6 114.6 114.6 97.0 88.2 70.6 61.7 61.7 52.9 44.1 44.1 35.3 35.3 35.3 35.3 35.3 26.5 26.5 26.5 17.6 17.6 17.6 17.6 17.6 17.6 17.6 26.5 26.5 26.5 
26.5 26.5 26.5 0.0 
105.8 141.1 132.3 132.3 132.3 123.5 123.5 123.5 114.6 105.8 97.0 79.4 70.6 70.6 61.7 61.7 52.9 52.9 52.9 52.9 44.1 35.3 35.3 26.5 26.5 26.5 26.5 26.5 26.5 26.5 26.5 26.5 26.5 26.5 
26.5 26.5 26.5 0.0 
105.8 132.3 123.5 123.5 123.5 123.5 123.5 123.5 123.5 105.8 97.0 88.2 88.2 79.4 79.4 70.6 70.6 70.6 70.6 61.7 61.7 52.9 44.1 35.3 35.3 26.5 26.5 26.5 26.5 26.5 26.5 26.5 26.5 
26.5 26.5 26.5 26.5 0.0 
105.8 132.3 123.5 123.5 114.6 114.6 114.6 105.8 105.8 105.8 97.0 97.0 97.0 88.2 88.2 88.2 88.2 88.2 97.0 105.8 97.0 79.4 70.6 61.7 61.7 52.9 52.9 44.1 44.1 
52.9 44.1 35.3 26.5 26.5 17.6 17.6 17.6 0.0 
105.8 123.5 123.5 114.6 114.6 114.6 114.6 114.6 105.8 105.8 105.8 105.8 105.8 105.8 105.8 114.6 114.6 114.6 114.6 114.6 114.6 123.5 141.1 158.7 167.6 167.6 
149.9 132.3 123.5 105.8 97.0 88.2 79.4 52.9 35.3 17.6 8.8 0.0 
105.8 132.3 123.5 123.5 123.5 123.5 132.3 123.5 123.5 123.5 132.3 132.3 132.3 132.3 132.3 141.1 141.1 149.9 149.9 158.7 158.7 167.6 167.6 176.4 176.4 194.0 
220.5 238.1 238.1 229.3 220.5 202.8 194.0 167.6 105.8 17.6 8.8 0.0 
105.8 132.3 141.1 141.1 141.1 149.9 149.9 158.7 158.7 158.7 167.6 176.4 176.4 176.4 185.2 194.0 202.8 211.7 202.8 194.0 185.2 194.0 194.0 202.8 211.7 246.9 
273.4 282.2 299.9 317.5 361.6 405.7 388.0 317.5 114.6 17.6 0.0 0.0 
105.8 141.1 149.9 149.9 158.7 176.4 185.2 194.0 202.8 220.5 238.1 255.8 282.2 326.3 352.8 335.1 317.5 308.7 308.7 326.3 335.1 370.4 467.4 493.9 502.7 555.6 
590.9 608.5 617.3 590.9 564.4 511.5 423.3 229.3 88.2 8.8 0.0 0.0 
105.8 141.1 149.9 158.7 167.6 185.2 202.8 220.5 238.1 264.6 299.9 352.8 449.8 555.6 564.4 555.6 564.4 626.2 864.3 1419.9 1931.4 2240.1 2275.4 2169.5 
2125.4 1543.4 1252.3 1075.9 978.9 881.9 784.9 661.4 423.3 194.0 79.4 8.8 0.0 0.0 
